IESNA:LM-63-2002
[TEST]P1202718
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-827-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5952
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
824.2 923.4 1032 1139.9 1229.3 1288.3 1317.8 1330.5 1342.4 1358.8
1381.4 1408.5 1443.7 1479.4 1517.9 1570.4 1645.9 1755.8 1918.1 2143.2
2442.1 2836.6 3374.6 4042.1 4472.6 4368.5 4049.1 3609.5 3135.1 2684.9
2224.4 1716.4 1174.7 690.5 280.1 70.5 0
824.2 930.4 1048.4 1171.5 1269 1333 1364.6 1374 1378.9 1381.4
1387.5 1395.7 1406.4 1410.9 1425.3 1457.2 1513.4 1602.8 1747.6 1960.4
2247 2646.7 3248.3 4132.3 5307.8 5681.8 5380 5022.1 4626 4213.5
3605 2816.9 1963.2 1195.2 471.9 150.9 0
824.2 945.9 1085.4 1227.6 1345.3 1416.7 1437.2 1424.4 1394.1 1350.2
1301.8 1255.5 1209.6 1166.9 1146 1171 1280.1 1473.7 1707.8 1927.1
2135 2377.4 2708.7 3186.3 4101.1 5196.7 4973.3 4442.3 4093.7 3855.1
3515.2 3023.6 2362.2 1644.2 642.9 105.8 0
824.2 954.1 1123.5 1278.5 1402.3 1462.6 1461.3 1409.3 1326.9 1239.9
1157.5 1088.6 1035.3 1004.2 1034.9 1187.9 1448.2 1766.4 2102.2 2456.1
2843.2 3211.8 3563.6 3971.6 4574.7 5344.7 5494.4 5097.5 4652.2 4195.8
3653.8 2926 2064.1 999.2 391.2 43.9 0
824.2 966.9 1131.7 1294.9 1421.2 1481.9 1456 1364.2 1248.1 1155.1
1072.2 1006.2 959.1 948.4 1037.4 1273.1 1623.3 2063.3 2605.7 3265.1
3988 4731.3 5474.3 6142.3 6901.2 7599.1 7775.8 7456.4 6847.5 6035.2
4967.1 3496.3 2269.1 1254.7 605.2 70.1 0
824.2 967.7 1133.7 1294.9 1417.1 1471.2 1444.9 1355.6 1240.3 1137
1054.2 989.4 946.8 952.9 1076.7 1354.7 1755.8 2281.4 2949.4 3709.5
4484.5 5243.1 6006.1 6792.6 7681.9 8328.5 8365 7855 6966 5790
4560.8 3387.7 2213.8 1287.9 510.5 64.4 0
824.2 967.7 1129.6 1285 1397 1448.2 1442.1 1384.3 1295.3 1197.7
1110.8 1046 1001.3 997.6 1095.2 1339.6 1697.9 2126.4 2627.1 3182.2
3737 4294.3 4829.8 5367.7 6104.9 6827.4 7020.5 6660.9 6049.6 5253.7
4365.2 3383.6 2548.3 1517.5 576.1 50.8 0
824.2 956.6 1107.5 1249 1351.5 1403.9 1420.8 1411.3 1372.4 1313.7
1248.5 1185.8 1131.7 1102.6 1129.6 1262.1 1502.8 1813.2 2144.1 2450.8
2746.8 3006.8 3252 3594.7 4246.7 4901.5 4817 4261 3747.7 3293.8
2727.1 2049.3 1374.8 668.8 187.8 23 0
824.2 956.2 1091.1 1215.3 1305.1 1355.2 1383.9 1402.3 1411.7 1414.6
1409.7 1395.7 1378.5 1359.7 1356.8 1390 1491.7 1669.6 1918.9 2202.7
2527.8 2931.3 3464.3 4156.5 4883.9 5020.8 4259 3291.3 2420.8 1762.7
1383.4 1010.7 733.1 431.4 120.1 4.9 0
824.2 933.6 1047.2 1151.8 1228 1274 1308 1337.5 1365 1399.8
1437.6 1475.3 1523.3 1569.2 1631.5 1724.6 1858.7 2050.2 2340 2735.3
3218.3 3778.8 4444.7 5189.3 5456.3 5063.1 4133.5 3101.9 2094.8 1511
1093.1 729.4 439.1 101.3 2.5 0 0
824.2 931.2 1037.8 1128 1196.9 1238.7 1269.5 1301.4 1331.8 1366.6
1409.3 1455.2 1512.2 1574.5 1652.4 1763.5 1916.9 2124.4 2398.3 2748.8
3202.7 3746.9 4251.2 4544 4488.2 4058.5 3262.2 2366.7 1518.8 1079.6
745 467 260 56.6 0 0 0
824.2 915.2 1012 1090.7 1149.3 1187.9 1214.5 1243.6 1274.4 1305.9
1345.7 1393.3 1448.6 1510.1 1583.9 1680.7 1810.7 1982.5 2202.3 2507.7
2905.9 3288 3475.4 3411 3185.1 2806.2 2209.2 1495 807.4 476.9
262.8 117.7 45.5 5.7 0 0 0
824.2 905.8 980.8 1035.7 1077.2 1102.2 1119.8 1142.8 1162.8 1182.1
1209.2 1245.3 1287.9 1328.9 1372.8 1426.5 1489.6 1565.5 1658.6 1751.7
1779.9 1686.5 1449.9 1172.3 863.1 599.1 423.2 305.5 214.4 154.2
104.1 62.3 34.9 15.6 2.9 0 0
824.2 882.4 938.2 979.2 1002.9 1015.2 1023.8 1027.5 1025.1 1015.6
1001.7 994.3 986.1 966.4 923.4 861.9 797.9 736.8 684.3 648.7
630.6 614.2 591.7 553.5 524.4 501.9 432.2 350.2 231.3 162
115.6 80.4 53.3 23 3.3 0 0
824.2 859 899.2 929.5 945.9 950 940.6 915.2 874.2 820.9
763.5 717.1 686.8 668.3 653.6 631.9 600.7 570.8 547.4 535.1
535.1 538.4 539.2 535.9 511.7 458.4 401.8 364.1 306.7 246.4
178.8 117.3 64 25 1.6 0 0
824.2 840.2 859.4 881.6 897.6 895.9 874.2 832 780.7 732.7
693 664.7 648.3 636 621.6 599.5 568.3 530.6 493.7 464.6
449 451 463.7 472.4 469.1 454.7 423.6 373.1 317 264.1
214.4 168.5 122.6 71.3 30.8 0 0
824.2 814.7 820.9 836.5 853.7 861.9 849.2 821.3 790.1 762.2
734 702 668.8 636.4 604.8 571.6 535.1 496.5 460.1 430.1
403.5 380.9 361.6 349.3 345.7 344.4 337.9 323.1 297.7 262
202.1 138.6 76.7 40.6 14.8 0 0
824.2 797.9 782.7 786 811 843 868 870.1 852.5 824.6
792.2 753.6 708.9 661.8 617.1 574.5 533.9 494.5 459.2 431.8
411.7 398.5 387.9 374.8 354.7 323.1 290.3 266.5 245.2 221.4
190.3 147.2 94.7 54.9 18 0 0
824.2 777.8 742.6 737.2 761.8 823.8 890.2 921.3 911.9 876.6
834.4 791.4 745.8 695.4 645 595.8 549.4 506.8 469.5 440.8
419.1 403.9 397.7 393.6 384.6 364.9 341.1 314.1 286.6 254.6
215.7 168.1 123.8 77.9 25.4 0 0
824.2 758.6 705.7 679.4 692.1 754.5 845.9 919.3 936.9 906.2
854.9 805.7 760.2 712.6 665.5 618.3 571.6 526.1 486.3 456
430.5 413.7 401.4 396.1 388.3 373.9 353.4 330.5 305.5 277.6
239 189.8 139.4 76.7 23.8 0.8 0
824.2 741.3 683.1 648.7 653.6 709.4 793.8 867.6 909 897.6
854.5 805.7 760.2 715.1 670.8 626.5 580.6 535.5 496.1 462.9
434.6 415.4 401 392.4 383.4 367 342.8 316.5 290.3 259.5
221.4 171.4 124.6 66.4 18 0 0
824.2 738.1 668.8 620.8 611.8 648.7 714.7 790.1 840.2 845.1
818.4 777 736 697.9 660.1 619.6 576.9 533.9 494.1 460.1
430.9 410 392 375.6 355.9 326.8 286.2 239 194.8 158.3
122.2 81.6 49.6 25 2.1 0 0
824.2 718 632.7 565.4 532.2 533.9 554.8 583.1 605.6 617.5
617.5 602.7 583.9 563.8 541.7 518.3 495.3 470.3 440.4 409.6
380.1 346.5 311.6 281.3 250.5 209.1 168.1 138.2 114.4 91
66.8 41.4 19.3 5.3 0 0 0
824.2 703.2 605.2 523.6 473.2 451.4 444.5 443.7 441.2 437.5
429.7 415 397.3 376.4 351.8 331.7 312 296.9 287 282.9
277.6 266.1 247.7 224.3 196.4 167.3 140.2 116.4 93.9 73.4
52.5 29.5 12.7 2.1 0 0 0
824.2 695.8 586.8 497.8 439.1 410 394.9 381.7 367 350.6
335.8 323.9 310.4 299.3 286.2 273.1 259.1 241.1 221 204.2
187 171.4 157.9 147.2 135.3 120.5 104.1 87.7 70.1 53.7
36.5 23 11.1 0.4 0 0 0
824.2 689.7 575.7 484.2 422.7 389.9 369.8 350.6 332.1 313.7
296 280.9 266.5 252.2 239 226.3 212.8 198.9 185.7 171.8
158.7 147.2 137 125.9 112.8 101.3 88.2 73.4 56.6 41.8
30.3 18 6.2 0 0 0 0
824.2 695.4 579.4 486.3 419.9 381.3 355.5 335.8 319 302.6
286.2 270.6 254.6 240.3 227.2 214 200.5 185.7 171 155.8
142.7 131.6 122.2 114 105.8 96.8 84.5 70.9 59 48.8
37.7 25.8 9.4 0 0 0 0
824.2 698.7 583.5 489.2 418.2 371.5 344 326.4 310.8 294.4
278.8 263.2 249.3 236.2 223.9 210.8 197.6 182.9 168.1 153.4
140.2 130.8 123 116.4 108.7 98 83.6 71.8 62.7 53.3
41.8 27.9 11.1 3.3 0 0 0
824.2 698.7 588 492.9 417 363.7 334.6 317.8 302.2 286.6
269.4 254.6 241.9 228 214.4 200.9 187 173 159.1 146
135.3 128.3 121.8 114.8 104.1 89.4 71.3 62.7 53.7 43.9
32 16.8 7 1.6 0 0 0
824.2 712.6 605.6 510.1 427.3 365.3 332.5 314.9 299.3 286.2
271 256.7 242.7 229.2 215.3 201.7 187.8 174.3 161.6 150.1
140.6 133.3 125.9 116.9 103.7 82.8 62.3 53.7 45.1 35.7
25.4 14.8 7.8 3.3 0.8 0 0
824.2 720.8 617.5 522 436.3 371.1 334.6 315.3 300.1 286.2
271.9 257.9 244.4 230.8 217.7 204.6 191.1 178 165.7 154.6
145.2 137.4 129.2 118.9 104.6 82.8 61.5 52.9 43.9 34.9
24.2 14.4 8.2 4.1 2.1 0 0
824.2 724.1 625.3 532.2 444.5 381.3 336.2 317.4 300.6 288.7
275.1 261.6 248.5 235.4 222.6 210.3 197.2 184.1 171.8 159.5
149.7 141.5 132.8 123.4 105.8 84.1 65.2 57 47.6 38.1
27.1 16.4 9.8 6.2 3.7 1.6 0
824.2 747.1 661 572 483.8 406.3 351.8 321.5 305.1 291.9
280.1 267.7 255.4 243.1 230.4 217.7 205 191.9 180 168.5
158.3 148.8 139.4 128.7 115.6 98.8 77.9 66.4 56.6 46.7
35.7 22.6 13.9 9 6.6 3.3 0
824.2 764.3 693.4 614.2 529.8 449.4 382.1 331.7 306.7 291.9
280.1 268.2 256.3 244 231.7 218.5 204.6 191.9 179.6 168.1
158.7 148.8 138.6 127.1 114.4 100.5 84.5 70.9 61.1 51.3
41 29.5 15.2 9 5.7 2.9 0
824.2 780.7 731.1 668.3 598.2 521.1 445.7 373.1 318.2 294.8
280.9 268.2 256.3 244 230.8 218.1 204.6 191.1 178 164
150.9 138.6 127.1 116.4 107.4 96.8 83.6 69.7 56.6 46.3
37.3 27.9 15.6 7 3.7 1.2 0
824.2 806.9 783.2 746.7 687.6 620 552.3 483.4 394 322.3
288.3 272.3 259.1 246.4 234.1 221.4 208.3 195.2 181.6 167.3
153.8 140.2 127.9 116.4 105.4 93.9 81.6 69.7 56.6 43.1
33.2 23.4 14.8 7.8 3.7 1.6 0
824.2 834 838.9 834 805.7 761.4 708.9 650.7 576.1 479.7
380.1 306.3 271 255 243.1 231.7 219.4 208.7 198.5 186.2
173.9 158.7 143.5 129.6 118.5 107.8 118.5 124.2 93.9 75
49.6 36.5 20.9 10.3 4.9 2.5 0
824.2 860.7 896.3 925.4 936.9 927.9 898.8 860.7 825 782.3
717.1 628.6 524.8 419.1 333.4 287.8 274.7 264.9 247.7 232.1
220.2 209.5 194.4 183.3 193.1 200.5 168.9 128.3 77.9 58.2
43.5 31.6 21.3 12.3 6.2 2.1 0
824.2 887.7 954.6 1016.9 1063.2 1089.9 1091.5 1076.3 1062 1057.5
1054.6 1042.3 1018.1 987.8 949.2 904.5 848.4 794.6 775.8 846.3
999.2 1144.8 1166.5 1011.1 713.5 422.7 249.7 157 108.7 79.5
60.3 43.5 29.5 16.8 6.6 1.6 0
824.2 914 1007.9 1100.9 1178.8 1228.9 1252.6 1260.8 1269 1283.4
1305.5 1334.2 1368.7 1400.3 1431.8 1455.6 1493.3 1561 1687.3 1893.9
2162.1 2452.8 2736.5 2954.7 2980.1 2775.5 2382.7 1861.5 1299.8 812.3
471.9 280.9 159.9 60.3 18.5 0.8 0
824.2 923.4 1032 1139.9 1229.3 1288.3 1317.8 1330.5 1342.4 1358.8
1381.4 1408.5 1443.7 1479.4 1517.9 1570.4 1645.9 1755.8 1918.1 2143.2
2442.1 2836.6 3374.6 4042.1 4472.6 4368.5 4049.1 3609.5 3135.1 2684.9
2224.4 1716.4 1174.7 690.5 280.1 70.5 0
